BROWSE CATALOG
Go To C95S(D), ISO Cylinder, Double Acting, Single Rod, Large Bore
C95S(D), ISO Cylinder, Double Acting, Single Rod, Large Bore
  • Conforms to ISO 6431, CETOP RP43P, VDMA 24562
  • Large bore size (125~250mm)
  • Standard strokes up to 2400mm (depending on bore size)
  • Stainless steel rod
  • Auto switch capable
Go To C95N(D), Double Acting, Single Rod w/Lock
C95N(D), Double Acting, Single Rod w/Lock
  • ISO/VDMA cylinder w/lock, double acting, single rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard strokes up to 800mm
  • Auto switch capable
Go To C95M(D), ISO Cylinder, Double Acting, Single Rod w/Metallic Rod Scraper
C95M(D), ISO Cylinder, Double Acting, Single Rod w/Metallic Rod Scraper
  • Conforms to ISO 15552 (GM CC-001)
  • Metallic rod scraper is standard
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard strokes up to 800mm (depending on bore size)
  • Auto switch capable
 To Top